Catalog No. : 750GP
Description: 35KV 600A DEADBRK INSUL PLUG 2.29FT
UPC: 783786647460
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully Rated 35kV, 600 Amps Deadbreak Grounding Plug. Allows visible external separation and grounding. Stainless Steel Bracket. Hot Stick Operable. 2.29 Foot (27.48 inch or 697.99 mm) 1/0 AWG Grounding Cable |
|
Application |
Grounding plug is inserted into a parking stand with an insulated hot stick and secured in place. |
Specifications
|
Material |
Stainless Steel Mounting Bracket, EPDM Rubber Plug. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
(Ground Lead 1/0 AWG x 27.48 inches, 2.29 foot, 697.99 mm). Plug has 3 inch (76.2 mm) Diameter and is 5.00 inches long (127.0 mm). Center of Plug to Top of Eye Hook is 4.12 inches (104.7 mm). |
Compliance and Certifications
| RoHS | Out of scope of RoHS |