Catalog No. : 750ETP-375ESA30
Description: ELBOW TAP PLUG W/35KV ELBOW ARRESTE
UPC: 783786668915
35kV 600 Series Deadbreak, Loadbreak Elbow Tap Plug, with elbow arresters.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Sealing Kit |
|
Application |
600 Amps, 35kV |
Specifications
|
Connection |
Compression |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |