Catalog No. : 750CPS
Description: CONNECTOR PLUG
UPC: 783786655809
35 kV, 600 Amp Series Deadbreak Connecting Plug with Loose Stud. Length 10.13 inch, Widest Diameter 3 inch. EPDM Peroxide Insulation Housing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |