Catalog No. : 750CP
Description: 35KV 600 AMP CONNECTOR PLUG
UPC: 783786663262
35 kV, 600 Amp Series Deadbreak Connecting Plug. Length 10.13 inch, Widest Diameter 3 inch. EPDM Peroxide Insulation Housing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 10.13 inch, Diameter 3 inch. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |