Catalog No. : 750CAB
Description: DEADBREAK ALIGNMENT BRACKET 35KV
UPC: 783786368037
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 35kV, 600 Amp Deadbreak Cam-Op Alignment Bracket. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and circuit protection. |
|
Application |
The 750CAB Cam-Op alignment bracket is a stainless steel piece of hardware that fits over the 750LBM3 mountable insulated bushings. It is used to guide the insulated bushings to their mating 755LR elbows or 755BE bushing extenders. It also serves as the guide for the 750LK-C Cam-Op link allowing it to lock into place or unlock. |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
4.75 inch (120.7 mm) Diameter, 7.25 inch (184.1 mm) Length |
Documents/Support Tools
|
Sales Drawing |