Catalog No. : 750BIPSP
Description: DEAD-END PLUG
UPC: 783786623594
35kV 600 Series Deadbreak Insulating Plug (with Cap) and Factory Assembled Stud, which is not field removable.. Plug Length 5.656 inch, Diameter 3 inch, Epoxy. Stud - Tin Plated Aluminum 2.465 inch long with 5/8-11 UNC-2A Thread on Both Ends.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |