Catalog No. : 750BIP
Description: 35KV 600A DEADBRK INSUL PLUG W/CAP
UPC: 783786649853
35kV 600 Series Deadbreak Insulating Plug (with Cap). Plug Length 5.656 inch, Diameter 3 inch. Epoxy.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Plug Length 5.66 inch, 3 inch Diameter. Cap Length 3.08 inch, 3 inch Diameter. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |