Catalog No. : 750BEA2
Description: BUSHING CONVERTER
UPC: 783786634620
Bushing Converter. Mates with Bushing Interfaces that conform to ANSI Standard 386. Total Length 14.97 inches, Diameter 3.2 inch. EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Mates with Bushing Interfaces that conform to ANSI Standard 386 |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI Standard 386 |
Dimensions
|
Size |
Length 14.97 in, Diameter 3.2 in |