text.skipToContent text.skipToNavigation

Catalog No. : 7508

Description:  3/4 INCH X 8FT GRD ROD COPPER

UPC: 783786800247

Copper Clad, Pointed Ground Rod - 3/4 inch x 8 feet
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Type

Pointed Ground Rod

Specifications

Conductor Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Length

8 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant