Catalog No. : 750-J2
Description: 35KV 600A DEADBRK 2PT JUNCTION
UPC: 783786630103
Descriptors
|
Category |
Cable accessories |
|
Special Features |
35kV, 600 Amp Deadbreak 2-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors. Stainless Steel Mounting Bracket. |
|
Application |
Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
Stainless Steel Mounting Bracket, EPDM Rubber Junction. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |