Catalog No. : 750-217
Description: 35KV GROUND CABLE FOR 750GP-CS1903
UPC: 75114308878
35kv, 600 Amp, Grounding Plug (Ground Lead 2/0 AWG -with Customer Specific Modifications - Same as standard 750GP except with 72 inch lead instead standard 30 inch lead.)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |