Catalog No. : 750-125
Description: 15-35KV VD CAP OIL RESIS PEROXIDE
UPC: 75114434409
15-35 kV Voltage Detection Cap, Oil Resistant Peroxide Compound, 1.4 inch widest diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Oil Resistant Peroxide Compound |
|
Application |
15-35 kV |
Specifications
|
Material |
Oil Resistant Conductive Jacket Compound |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
Widest Diameter 1.4 in |