text.skipToContent text.skipToNavigation

Catalog No. : 741S

Description:  1-G SHALLOW FLUSH SVC FLR-BX 29CU

UPC: 785991118049

For more info visit:  electrification.us.abb.com
  • Adjustable with 4 exterior leveling legs capable of 2 inch pre-pour adjustment
  • Interior leveling ring capable of 1-1/4 inch adjustment after-pour adjustment
  • Shipped with expendable steel cap to prevent ingress of concrete at installation.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 2208802 N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here