Catalog No. : 741D
Description: 1-G DEEP SVC FLR-BX 48CU KO.75/1.25
UPC: 785991118094
- Adjustable with 4 exterior leveling legs capable of 2 inch pre-pour adjustment
- Interior leveling ring capable of 1-1/4 inch adjustment after-pour adjustment
- Shipped with expendable steel cap to prevent ingress of concrete at installation.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
16 ga.-pre-galvanized steel construction |
|
Application |
Provides flush service for power, communications and data. |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
48 cu in |
|
Knockouts |
6 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 2208802 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
50.8 mm |
|
Colour |
Other |
|
Length external dimension |
101.6 mm |
|
Width outside dimension |
139.7 mm |