Catalog No. : 739Q
Description: WIRECONNTYPEIIWING BLU No14-No6 250
UPC: 67396015124
Made or assembled in Canada.
Blue Type II winged wire connector. (250 pieces per box)
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Twist on wire connector |
|
Application |
For copper conductor only |
|
Special Features |
Design engineered for additional twisting power to meet the high quality expectations of the electrical professional. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
Min: 3 #12, Max: 2 #6 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2285497_2010-08-18 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002319 Wire connector
|
Colour |
Blue |