Catalog No. : 739P
Description: WIRECONN TYPEII WING BLU No14-No6
UPC: 67396008195
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- Accommodates a broader range of wire connection combinations.
- Coated with 100% pure copper, which reduces the corrosion common to tin and zinc-coated products.
- "Long-Wing" design for smooth hand application. The long, off-set wings with raised edges offer a full-length, finger-friendly gripping suface. Torque can be selectively applied exactly where you want it.
- Finger friendly design offers a truer grip for less hand fatigue during repeated use.
Descriptors
|
Category |
Twist on wire connector |
|
Application |
For copper conductor only |
|
Special Features |
Design engineered for additional twisting power to meet the high quality expectations of the electrical professional. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
Min: 3 #12, Max: 2 #6 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2285497_2010-08-18 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Colour |
Blue |