Catalog No. : 739B
Description: MARRETTE NO 739 BLUE BOX/15
UPC: 67396009215
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
- Made of tough, durable polypropylene and 105 degree C rated to withstand high installation pressures.
- "Long-Wing" design for smooth hand application. The long, off-set wings with raised edges offer a full-length, finger-friendly gripping surface. Torque can be selectively applied exactly where you want it.
Descriptors
|
Category |
Twist on wire connector |
|
Application |
For copper conductor only |
|
Special Features |
Design engineered for additional twisting power to meet the high quality expectations of the electrical professional. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Size |
Min: 3 #12, Max: 2 #6 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Colour |
Blue |