text.skipToContent text.skipToNavigation

Catalog No. : 7364

Description:  3/4IN STR LT INSUL CONN PG21 STL

UPC: 786210073644

3/4 Inch Steel Insulated Liquidtight Connector With PG Thread and Chromate Finish, Thread Size 21
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick and easy to install by hand, no special tool needed.

Descriptors

Category

Liquid tight connectors

Application

Provides a positive seal against oil, liquids, moisture and dust.

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 28943 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

Other

Thread connection size

PG21

One-piece

N

Material housing

Steel

Thread length

14 mm

Total length

43 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here