text.skipToContent text.skipToNavigation

Catalog No. : 7362

Description:  3/8IN STR LT INSUL CONN PG13.5 STL

UPC: 786210073620

3/8 Inch Steel Insulated Liquidtight Connector With PG Thread and Chromate Finish, Thread Size 13.5
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick and easy to install by hand, no special tool needed.
  • Provides a positive seal against oil, liquids, moisture and dust

Descriptors

Category

Liquid tight connectors

Special Features

CSA Certified Dusttight and Watertight. UL Listed Liquidtight.

Application

Nylon Insulated Straight Fittings

Specifications

Material

Nylon Insulated

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL E23018

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 28943 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/8 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

Other

Thread connection size

PG13.5

One-piece

N

Material housing

Steel

Thread length

14 mm

Total length

40 mm

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here