Catalog No. : 7360
Description: 5/16 INSUL. LIQ. TIGHT CONN.
UPC: 786210073606
- Quick and easy to install by hand, no special tool needed.
- Provides a positive seal against oil, liquids, moisture and dust
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
CSA Certified Dusttight and Watertight. UL Listed Liquidtight. |
|
Application |
Nylon Insulated Straight Fittings |
Specifications
|
Material |
Nylon Insulated |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
5/16 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
5/16 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
Other |
|
Thread connection size |
PG9 |
|
One-piece |
N |
|
Material housing |
Steel |
|
Thread length |
12 mm |
|
Total length |
36 mm |
|
Approved in combination with protective conduit CSA |
N |
|
Approved in combination with protective conduit UL |
N |