Catalog No. : 7358
Description: INSUL. L.T. 90 D. CONNECTOR
UPC: 786210073583
- Quick and easy to install by hand, no special tool needed.
- Provides a positive seal against oil, liquids, moisture and dust
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
CSA Certified Dusttight and Watertight. UL Listed Liquidtight. |
|
Application |
Nylon Insulated 90D Angle Fittings |
Specifications
|
Material |
Nylon Insulated |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL E23018 |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 inch |
|
Model |
90°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
Other |
|
Thread connection size |
PG48 |
|
One-piece |
N |
|
Material housing |
Steel |
|
Thread length |
24 mm |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |