text.skipToContent text.skipToNavigation

Catalog No. : 7338R

Description:  100A,PLG,3P4W,AT,600VAC,SC,REV

UPC: 708917298861

Plug with Screw Cap, Reverse Service, and Angle Type - Rating 100A, 3P4W, 600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3