text.skipToContent text.skipToNavigation

Catalog No. : 7337-72

Description:  100A,PLG,2P3W,AT,600VAC.SC

UPC: 708917176688

Plug with Screw Cap, 100Amp, 2 Pole 3 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amp

Voltage Rating

600 VAC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

2

Voltage

600-600 V