text.skipToContent text.skipToNavigation

Catalog No. : 7328DP/1375

Description:  60A,PLG,3P4W,AT,600VAC,DP,1.375 BSH

UPC: 708917170129

Plug, 60 Amps, 3 Pole 4 Wire, 600VAC, with 1.375 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3