text.skipToContent text.skipToNavigation

Catalog No. : 731711234-25R

Description:  1/2 & 3/4 BOX EXT RING 42CUB STL 25

UPC: 785991094039

Square Box Extension Ring, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit, pack of 25, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Application

For use with Conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Welded

Cubic Capacity

42 cu in

Knockouts

12

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4-11/16 Inches Length x 4-11/16 Inches Width x 2-1/8 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Levelling height

119.063 mm

Width

119.063 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y