Catalog No. : 731711-TB
Description: 4-11/16 SQBX EXT STL 42CU 1-KO
UPC: 785991135541
Descriptors
|
Category |
Electrical box extension |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Welded |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
8 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Length x 4-11/16 Inches Width x 2-1/8 Inches Depth |
|
Levelling height |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
|
Extension ring |
Y |
Documents/Support Tools
|
Sales Drawing |