text.skipToContent text.skipToNavigation

Alternate Catalog No. : 73171 1/2 3/4 CN

Catalog No. : 731711/23/4CN

Description:  731711234 WITH CSA STENCIL

UPC: 785991031560

Square Box Extension Ring, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, with Ground Screw, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box extension

Application

For use with Conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Welded

Cubic Capacity

42 cu in

Knockouts

12

Classifications

Brand Name

Steel City

Dimensions

Size

4-11/16 Inches Length x 4-11/16 Inches Width x 2-1/8 Inches Depth

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant