Alternate Catalog No. : 73171 1/2 3/4
Catalog No. : 731711/23/4
Description: 1/2 & 3/4 BOX EXT RING 42CUB STL
UPC: 785991185058
Square Box Extension Ring, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box extension |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Welded |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
12 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Length x 4-11/16 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |