text.skipToContent text.skipToNavigation

Catalog No. : 7317

Description:  30A,PLG,2P3W,AT,600VAC,SC

UPC: 708917208396

Plug with Screw Cap, 30Amp, 2 Pole 3 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

2