text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 C 62

Catalog No. : 72C62

Description:  STL CVR 1 CU-IN 4-11/16X1/4 RAISED

UPC: 785991147001

Single Gang Device Cover, 1 Cubic Inches, 4-11/16 Inch x 1/4 Inch Raised, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

1

Cubic Capacity

1 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here