Catalog No. : 72C6-50R
Description: 4-11/16 SQ CVR FLAT 1/2 KO
UPC: 785991094725
Square Box Cover, 4-11/16 Inch Square, 1/2 Inch Knockout, Pre-Galvanized Steel, Flat, pack of 25, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |