Alternate Catalog No. : 72 C 6
Catalog No. : 72C6
Description: 4-11/16 SQ CVR FLAT, 1/2 KO
UPC: 785991145250
Square Box Cover, 4-11/16 Inch Square, 1/2 Inch Knockout, Pre-Galvanized Steel, Flat
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043022 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |