text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 C 51 2

Catalog No. : 72C512

Description:  4-11/16 SQ TILE CVR 1G, 2IN RSD

UPC: 785991146455

Single Gang Square Cut Tile Wall Cover, 14.5 Cubic Inches, 4-11/16 Inch Square x 2 Inch Raised, Pre Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Cubic Capacity

14.5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here