Alternate Catalog No. : 72 C 50 1 1/2
Catalog No. : 72C5011/2
Description: STL CVR 9CU-IN 4-11/16X1-1/2 RAISED
UPC: 785991146400
Single Gang Square Cut Tile Wall Cover, 9 Cubic Inches, 4-11/16 Inch Square x 1-1/2 Inch Raised, Pre Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
9 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |