Alternate Catalog No. : 72 C 3 3/4
Catalog No. : 72C33/4
Description: STL CVR 4.3CU-IN 4-11/16X3/4 RAISED
UPC: 785991145052
Square Box Cover, 4.3 Cubic Inches, 4-11/16 Inch Square x 3/4 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-23/32 Inch Centers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Square |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
4.3 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |