text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 C 18 5/8

Catalog No. : 72C185/8

Description:  STL CVR 2 GANG 7.5CU-IN 4-11/16LG

UPC: 785991145779

Two Gang Device Cover, 7.5 Cubic Inches, 4-11/16 Inch x 5/8 Inch Raised, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

2

Color

Silver

Knockouts

0

Cubic Capacity

7.5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A 70164887_2017-12-20 N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3891

Documents/Support Tools

Sales Drawing

Click here