text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 C 17

Catalog No. : 72C17

Description:  4-11/16 SQUARE BX CVR,STL,6.3CU,RSD

UPC: 785991145700

Two Gang Device Cover, 6.3 Cubic Inches, 4-11/16 Inch x 1/2 Inch Raised, Pre-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Number Of Outlet

2

Color

Silver

Knockouts

0

Cubic Capacity

6.3 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3891

Documents/Support Tools

Sales Drawing

Click here