text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72 C 1

Catalog No. : 72C1

Description:  4-11/16 SQ CVR, FLAT, BLANK

UPC: 785991144758

Square Box Cover, 4-11/16 Inch Square, Pre-Galvanized Steel, Flat and Blank
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Finish

Pre-galvanized

Shape

Square

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A 1352977_2017-05-26 N/A
CSA 5043 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3891

Documents/Support Tools

Sales Drawing

Click here