Catalog No. : 72171SH2346-1858
Description: 4IN STL BX STUD BRKT 10.5IN PIG
UPC: 785991103571
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Cable Entry |
Knockouts |
|
Mounting |
Bracket |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |