text.skipToContent text.skipToNavigation

Catalog No. : 72171MSXP

Description:  72171 MSX W/ PIGTAIL

UPC: 785991043846

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, with Metal Stud Bracket, Armored Cable Clamp (C-3), and10-1/2 inch #12 AWG solid wire pigtail., For use with Armored/Metal Clad Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Special Features

Fits all apparatus covers and is available in all box sizes

Application

For use with armoured cable/ metal cable

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

42 cu in

Classifications

Brand Name

Efab

Standard

UL E2969

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

119.063 mm

Width

119.063 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here