Catalog No. : 72171MSX14
Description: 72171 MSX, 72 C 14, & PIGTAIL
UPC: 785991043747
Descriptors
|
Category |
Specialty electrical boxes |
|
Special Features |
Available in 1-1/2 inch or 2-1/8 inch depth |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Gray |
|
Cable Entry |
Knockouts |
|
Mounting |
Bracket |
|
Cubic Capacity |
42 cu in |
Classifications
|
Brand Name |
Efab |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Length x 4-11/16 Inches Width x 2-1/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |