Catalog No. : 72171MSX
Description: 411/16SQ 2 1/8DEEP MS BX W CLAMPS`
UPC: 785991043822
Descriptors
|
Category |
Steel Outlet Boxes |
|
Special Features |
Accepts all standard device covers and tile rings and is available in all box sizes and conduit styles. |
|
Application |
For use with armored/metal clad cable |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
17 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |