Catalog No. : 72171MS13
Description: 72171 MS 1234,72 C 13 AND PIGTAIL
UPC: 785991082890
Pre-Fabricated, Single Gang Outlet Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Galvanized Steel, 1/2 Inch Raised Device Box Cover, Metal Stud Bracket, and 10-1/2 Inch Pigtail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Efab |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Mounting in the soil |
N |
|
Mounting under water |
N |
|
Length |
4 inch |
|
Width |
4 inch |
|
Depth |
1.5 inch |
|
Material |
Steel |
|
Weatherproof |
N |