text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72171 MS 1/2 3/4

Catalog No. : 72171MS1/23/4

Description:  4 11/16 SQ BOX MS BRACKET

UPC: 785991020656

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, with Metal Stud Bracket, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Special Features

Accepts all standard device covers and tile rings and is available in all box sizes and conduit styles.

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

42 cu in

Knockouts

17

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here