Catalog No. : 72171CV1234-25R
Description: SQ BOX 42CU 3/4 1IN E-KO PG STL
UPC: 785991094848
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
17 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |