Catalog No. : 72171341-20R
Description: 4 11/16 SQ 2 1/8 BX 3/4 1 IN EKO
UPC: 785991060409
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
16 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Depth |
53.975 mm |
|
Material |
Steel |
|
Weatherproof |
N |