text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72171 1 1/4

Catalog No. : 7217111/4

Description:  4-11/16 SQ BX,STL,42CU,1-1/4-KO

UPC: 785991183009

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 3/4 Inch, and 1-1/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

42 cu in

Knockouts

11

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108471A3879

Documents/Support Tools

Sales Drawing

Click here