text.skipToContent text.skipToNavigation

Alternate Catalog No. : 72171 1/23/4ECN

Catalog No. : 721711/23/4ECN

Description:  4 11/16 SQ BX - 2 1/8 IN. DPT CSA

UPC: 785991192711

Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, Suitable for use without a Bonding Jumper in Circuits Above or Below 250 Volts, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Cubic Capacity

42 cu in

Knockouts

16

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here