Catalog No. : 721711/23/4E-W
Description: PVC CTD STEEL SQ BOX 4-11/16IN WHT
UPC: 704508017019
PVC Coated White Pre-Galvanized Steel Square Box, 4-11/16 Inch, 2-1/8 Inch Deep, 42 Cubic Inch, Welded Construction with 1/2 Inch & 3/4 Inch Eccentric Knockouts, Ground Bump and 10-1/2 Inch #12 AWG Solid Wire Pigtail, for Use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
|
Application |
Wire Connections (Junction Box), Light Fixture Installation, Temporary Device Installation |
Specifications
|
Material |
Steel |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inch |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Type of housing feed-through |
Thread |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
White |