Alternate Catalog No. : 72171 1/2 3/4 E
Catalog No. : 721711/23/4E
Description: SQ BOX 42CU 1/2 3/4IN E-KO PG STL
UPC: 785991182811
Square Box, 42 Cubic Inches, 4-11/16 Inches Square x 2-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Eccentric Knockouts, Pre-Galvanized Steel, Welded Construction, Suitable for use without a Bonding Jumper in Circuits Above or Below 250 Volts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
42 cu in |
|
Knockouts |
16 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Height x 4-11/16 Inches Width x 2-1/8 Inches depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |